Highlights

Input Measurements

  • Power quality: Real power, apparent power, reactive power, power factor, crest factor (V and I), phase angle
  • Current harmonics (based on IEC 61000-3-2 up to the 40th harmonic)
  • Inrush current

Switching Measurements

  • Rds-on and Vce-sat
  • Switching loss (power and energy)
  • Slew rate (dv/dt and di/dt)
  • Modulation (duty cycle, pulse-width, period, frequency, etc., versus time plot)

Output Measurements

  • Output ripple
  • Turn-on / turn-off time
  • Transient response time
  • Efficiency

Frequency Response Measurements

  • Power supply rejection ratio (PSRR) – Bode
  • Control loop response – Bode (automatically measures phase margin and gain margin)

The power software package for Keysight’s InfiniiVision 6000 X-Series oscilloscopes enables a broad range of automated power supply characterization measurements including critical frequency response measurements such as power supply rejection ratio (PSRR) and control loop response. This package also enables hardware-based pass / fail mask testing and USB PD triggering and decode.

KeysightCare Logo

Free Trials

Get a 30-day trial license for D6000PWRB.

The D6000PWRB Power Measurements option is enabled with a license file on the Keysight InfiniiVision 6000 X-Series oscilloscopes.

Power Measurement Logo

Interested in a D6000PWRB?

Extend the Capabilities for your Power Measurements for the 6000 X-Series

Featured Resources for D6000PWRB Power Measurements for the 6000 X-Series

Want help or have questions?

United States