Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
85515A 4-in-1 OSLT Mechanical Calibration Kit, DC to 9 GHz
Easily calibrate non-insertable devices with a type-N (f) 50 Ω open, short, load, and through in a compact unit
Starting from
HIGHLIGHTS
- Type-N (f), open, short, load, and through
- DC to 9 GHz
- Open phase error: 0 to 4 GHz ≤ 2.0°, 4 to 9 GHz ≤ 3.0°
- Short phase error: 0 to 9 GHz ≤ 1.25°
- Load return loss: 0 to 6 GHz ≥ 42 dB, 6 to 9 GHz, ≥ 35 dB
- Through, female-female, insertion loss: 0 to 4 GHz ≤ 0.05 dB, 4 to 9 GHz ≤ 0.1 dB
- Dimensions: H x W x D ~ 104 x 74 x 22 mm
The 85515A 4-in-1 mechanical calibration module combines an open, short, load, and through in a compact unit. The product is small, easy to handle, and light weight. The through allows users to easily calibrate non-insertable devices, such as a cable or filter with female-female connectors. During the “thru” part of the calibration, the 85515A through can be used.
Key Specifications
Type
Mechanical Coax
Connector Type
Type-N
Ports
5
Maximum Frequency
9 GHz
Type
Connector Type
Ports
Maximum Frequency
Mechanical Coax
Type-N
5
9 GHz
View More
Connector Type:
Type-N
Frequency Range:
DC to 9 GHz
Maximum Frequency:
9 GHz
Number of ECal Ports:
n/a
Ports:
5
Type:
Mechanical Coax
Interested in a 85515A?
Want help or have questions?