What are you looking for?
16196C Parallel Electrode SMD Test Fixture, DC to 3 GHz
Perform accurate and repeatable measurements on SMD size of (0.6L ± 0.03) x (0.3W ± 0.03) x (0.27H to 0.33)
Starting from
Perform accurate and repeatable measurements on SMD size of (0.6L ± 0.03) x (0.3W ± 0.03) x (0.27H to 0.33)
HIGHLIGHTS
The 16196C surface mount devices (SMD) test fixture offers excellent repeatability and usability, with accurate correlation up to 3 GHz. 16196 series fixtures are custom designed to fit specific SMD sizes (see table below), and provide repeatable DUT positioning with reliable contacts to enable stable measurement results - reducing the possibility of operator-induced error. Traditionally, SMD inductor evaluation up to 3 GHz has been difficult to implement - now with the 16196 series, it’s easy to perform accurate and repeatable measurements.
Applicable device sizes of the 16196 series | ||
---|---|---|
Model | Size code | Specification of size L x W x H (mm) |
16196A | 0603 (inch) / 1608 (mm) | (1.6 ± 0.15) x (0.8 ± 0.15) x (0.4 to 0.95) |
16196B | 0402 (inch) / 1005 (mm) | (1.0 ± 0.1) x (0.5 ± 0.1) x (0.3 to 0.6) |
16196C | 0201 (inch) / 0603 (mm) | (0.6 ± 0.03) x (0.3 ± 0.03) x (0.27 to 0.33) |
16196D | 01005 (inch) / 0402 (mm) | (0.4 ± 0.02) x (0.2 ± 0.02) x (0.11 to 0.22) |
Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories
Extend the Capabilities of Your Product
Want help or have questions?