Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11901A Adapter, 2.4 mm (m) to 3.5 mm (m), DC to 26.5 GHz
Features superior RF performance with >26 dB return loss and -54 dB repeatability
Starting from
Features superior RF performance with >26 dB return loss and -54 dB repeatability
HIGHLIGHTS
The Keysight 11901A is a 2.4 mm male-to-3.5 mm male metrology-grade adapter with DC to 26.5 GHz operation.
Type
- connector type: 2.4 mm (m), 3.5 mm (m)
Superior RF Performance
- return loss: > 26 dB
- repeatability: -54 dB
Features
- electrical length: 16.1 mm (0.63 in)
- overall length: 20.9 mm (0.82 in)
- diameter: 9.0 mm (0.35 in)
Learn more about Keysight adapters, 2.4 mm, 2.92 mm.
Extend the Capabilities of Your Product
Want help or have questions?