What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E443xB ESG Signal Generator, Waveform for Digital Audio Broadcast (DAB)
To use these files, load them into the ESG ARB memory. Note that any 3 of the modes will fit into memory at one time, but not all 4.
Once the desired waveform is selected, and the ARB is turned on, the output of the ESG should be modulated with the DAB waveform.
Notes:
- Each waveform is one DAB frame in length.
- The waveforms use random data for all of the symbols except the initial NULL symbol. This initial symbol causes brief dropouts of the modulation. The guard intervals are also included.
- The waveform is filtered with an FIR filter based on the out-of-band spectrum mask from the ETSI Standard, Figure 106.
- DAB Mode Information: Refer to dab.txt file contained in installation package
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2004-08-24 | n/a | File generates COFDM DAB waveforms in the ESG Signal Generator with Option UND. |
Release Date | Version |
---|---|
2004-08-24 | n/a |
Version Description |
---|
File generates COFDM DAB waveforms in the ESG Signal Generator with Option UND. |
How to Download
- Create a directory on your hard drive for the file (*.exe)
- Click the Download button
- When the download window appears, type in the appropriate path to the directory you created on your hard drive, and press the Save button
How to Install
- Click the Start button and choose the Run option
- Specify the path and filename, and press Okay - This will unpack the self-extracting archive into your directory
- Follow the instructions in readme.txt for installing software and waveforms
Licensing
- Does Not Require a License
Installs on: Instrument
Operating System
- Windows NT
- Windows 95/98
- Windows 3.1
Prerequisites
- ARB Sample Clock: 6.144 MHz
- Reconstruction Filter: 2.5 MHz
- Interface: Use the Windows-based download utility available at ESG Signal Generators to download these waveform files to an Agilent ESG-D series signal generator with Option UND, internal dual arbitrary waveform generator.
Supported Instruments
- E443xB
No previous versions available
SHOW MORE