These MATLAB M-files are intended to be used in conjunction with "Generating Digital Modulation with the ESG-D Series Dual Arbitrary Waveform Generator: Option UND."

The following M-files are included:

  • arbsave.m
  • circfilt.m
  • cplxmix.m
  • daccorr.m
  • lfsr.m
  • oversamp.m
  • qpsk.m
  • rtnyq.m

All documentation for these M-files is provided in the form of online MATLAB help text. For example, for the complex mixing utility, cplxmix.m, type "help cplxmix" at the MATLAB command prompt.

Keysight-provided Applications Support

Several levels of ESG assistance are available.

1. Keysight provides the following services, included in the price of the instrument. Contact your sales office for more information.

  • Assistance in downloading waveform files to the Keysight ESG-D via RS-232 or Keysight-IB using utilities provided by Keysight, or example code published in Keysight literature.
  • Assistance in using waveform files distributed via the ESG web site, or as examples in the literature.
  • Assistance using sample code (including MATLAB M-files and programming examples) distributed via the customer website, or as examples in Keysight literature.
  • Assistance using general ESG-D features, including those of the dual arbitrary waveform generator.

2. Keysight can provide additional professional services for a fee. Some examples are listed below.

  • Waveform generation services or consultation.
  • Download support using tools or utilities other than those provided (in the form of a software program or programming example) by Keysight.
  • Test integration of the ESG-D with other test equipment
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2007-05-17 Undpn MATLAB M-files intended to be used in conjunction with "Generating Digital Modulation with the ESG-D Series Dual Arbitrary Waveform Generator: Option UND."
Release Date Version
2007-05-17 Undpn
Version Description
MATLAB M-files intended to be used in conjunction with "Generating Digital Modulation with the ESG-D Series Dual Arbitrary Waveform Generator: Option UND."

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows NT
  • Windows 95/98

Prerequisites

  • None

Supported Instruments

  • E4428C, E4438C
No previous versions available
SHOW MORE