Testing electronic warfare (EW) systems and components requires a flexible framework integrating advanced signal generation, real-time analysis, and seamless synchronization to simulate real-world threats and validate signal integrity. An effective EW test solution must adapt to evolving threat landscapes using modular hardware and software platforms to recreate complex scenarios.
This configuration enables accurate validation of threat detection, communication jamming, and integration of EW components across airborne, naval, and ground platforms. The solution should support scalable testing environments and ensure precise measurement accuracy to optimize system responses to dynamic electronic threats.
Electronic warfare advanced simulation platform
Testing electronic warfare systems and components requires simulating real-world threat scenarios. The Keysight Electronic Warfare Advanced Simulation Platform (EWASP) delivers versatile solutions across multiple defense applications. The platform enables users to evaluate and enhance defense systems against simulated electronic threats, supporting operations in diverse environments such as open-air ranges, integrated test facilities, and operational verification centers.
Defense personnel benefit from realistic training scenarios, ensuring preparedness for live engagements. The EWASP also plays a critical role in reprogramming labs, enabling rapid adaptation to emerging threats. Additionally, the platform supports research and development with advanced threat simulation, enabling continuous innovation. The EWASP ensures adaptability, readiness, and superiority in electronic warfare test and evaluation.
See demo of electronic warfare advanced simulation platform
Video Player is loading.
Current Time 0:00
/
Duration -:-
Loaded: 0%
Stream Type LIVE
Remaining Time -0:00
1x
2x
1.5x
1x, selected
0.5x
Chapters
descriptions off, selected
captions off, selected
English
Traditional Chinese
Japanese
Korean
This is a modal window.
The media could not be loaded, either because the server or network failed or because the format is not supported.
Watch a live demo on the capabilities of Keysight EWASP solution from this video. This modal can be closed by pressing the Escape key or activating the close button.
Explore products in our electronic warfare advanced simulation platform
P5026A Keysight Streamline USB Vector Network Analyzer, 32 GHz
The M9484C VXG is the vector signal generator capable of generating signals up to 54 GHz with 2.5 GHz of modulation bandwidth per channel. The VXG vector signal generator helps you deliver the next frontier of wireless technology such as 5G and satellite communications with a fully integrated, calibrated, and synchronized solution.