For optical component development and manufacturing, Keysight introduces new test instruments that provide the required functionality and accuracy with faster data transfer and easy connectivity. These include new tunable lasers, optical power meters and polarization instruments that are optimized to work together. All instruments have a browser-based GUI, so basic functionality is available simply and remotely without installing additional software, both over the LAN and USB interfaces. Application software supports integration for advanced use cases.

Download the Lightwave Catalog

Featured Resources

Want help or have questions?

Brasil