MX0103A Bullet Adapter
Expand your measurement capabilities by connecting the MX0100A probe head to an InfiniiMax probe amplifier
A partir de
HIGHLIGHTS
- Adaptor to connect MX0100A to a InfiniiMax probe amplifier
- One bullet adapter is included in the MX0100A Opt 001. Two in Opt 002 and three in Opt 003
The MX0103A is a bullet adapter for use with the MX0100A micro probe head and the InfiniiMax probe amplifier.

Interested in a MX0103A?
Featured Resources for MX0103A Bullet Adapter
Want help or have questions?