Highlights

  • Reliable, repeatable measurement of wide-bandgap (SiC, GaN) power semiconductor dynamic characteristics.
  • Characteristics measured include, turn-on, turn-off, switching, reverse recovery, gate charge, and many others.
  • Sate test environment for both the DUT and the user.
  • Expandable, upgradeable, modular platform enables testing of all power devices.

As an off-the-shelf measurement solution, the PD1500A delivers reliable, repeatable measurements of wide-bandgap semiconductors. The platform ensures user safety and protection of the system’s measurement hardware.

The ability to ensure repeatable DPT results is built on Keysight’s expertise in measurement science. Examples include innovations in high-frequency testing (gigahertz range), low leakage (femtoampere range), and pulsed power (1,500 A current, 10 μs resolution). As a result, Keysight is uniquely positioned to help you overcome the challenges of dynamic power-semiconductor characterization.

Included with the PD1500A are standard measurement techniques such as probe compensation, offset adjustment, de-skewing, and common mode noise rejection. These techniques are utilized within an innovative measurement topology and layout. A semi-automated calibration routine (AutoCal) that corrects for system gain and offset errors was specifically developed for this system. The system also uses de-embedding techniques to compensate for inductive parasitics in the current shunt.

JEDEC is the global leader in developing open standards and publications for the microelectronics industry. JEDEC committees provide industry leadership in developing standards for a broad range of technologies.

JEDEC Committee: JC-70 Wide Bandgap Power Electronic Conversion Semiconductors
The JEDEC standards recognized the need to provide WBG standards for the power semiconductor industry. In September of 2017, the JC70 Wide Bandgap Power Electronic Conversion Semiconductor committee was formed for both GaN JC70.1 and SiC JC-70.2 Each section has three task groups, focusing on Reliability and Qualification Procedures, Datasheet Elements and Parameters, and Test and Characterization Methods.

Keysight is actively participating in developing these standards.

As JEDEC continues to define the dynamic testing of WBG devices, some standardized tests are starting to emerge. The Keysight PD1500A DPT determines these key performance parameters:

  • Turn-on characteristics
  • Turn-off characteristics
  • Dynamic on-resistance
  • Dynamic current and voltage
  • Switching characteristics
  • Reverse recovery
  • Gate charge
  • Derived output characteristics
KeysightCare Logo

Principais especificações

Maximum Output Current
1500 A
Number of channels
N/A
Resolução Mínima de Medição de Corrente
10 fA
Maximum Output Current
Number of channels
Resolução Mínima de Medição de Corrente
1500 A
N/A
10 fA
Visualizar mais

Interested in a PD1500A?

Want help or have questions?

United States