O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
P9164B 2X16 USB solid state switch matrix, 300 KHz to 9 GHz
P9164B 2X16 USB solid state switch matrix, 300 KHz to 9 GHz is a full cross-bar switch matrix that provide a switch based multiport VNA solution
A partir de
HIGHLIGHTS
Features and performance characteristics
- 300 KHz to 9 GHz, 2X16 full-cross bar USB switch matrix – solid state switch
- Fast switching speed with an ultra-long cycle life, reduces total cost of test
- Unmatched isolation minimizes cross talk in high density ATE systems
- Build-in temperature stability
Functionality
- Route RF and microwave signals in automated test applications
- Flexibility to build switch matrix as desired, hence a low-cost solution
P9164B 2X16 USB solid state switch matrix, 300 KHz to 9 GHz is a full cross-bar switch matrix that provide a switch based multiport VNA solution in the form of compact USB controlled involving larger scale of multi-DUT or multiport measurement such as 5G massive MIMO antenna measurement and others
Interested in a P9164B?
Featured Resources for P9164B 2X16 USB solid state switch matrix, 300 KHz to 9 GHz
Want help or have questions?