O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
N4848A BNC Adapters
The N4848A is a probe tip-to-BNC adaptor for use with 10070D/73D/74D passive probes.
A partir de
The N4848A is a probe tip-to-BNC adaptor for use with 10070D/73D/74D passive probes.
HIGHLIGHTS
- Compatible with 10070D/73D/74D or old version 10070/73/74 probes
- Not compatible with 10076A/B probe
The N4848A is a probe tip-to-BNC adaptor for use with 10070D/73D/74D 5 mm passive probes. The package contains two adaptors.
Amplie as Capacidades
Want help or have questions?