Highlights

  • Setup wizard for quick setup, configuration and test selection
  • Gen 1 (5 Gbps)) or Gen 2 (10 Gbps) testing, including x2 mode
  • Tests for component/embedded retimers, redrivers, and active cables
  • Results consistent with USB-IF SigTest software utility
  • USB Type-C interface control with N7018A Type-C Test Controller
  • Automated scope measurement setup
  • Test results report generation
  • Pass/fail margin analysis

Use the USB 3.2 transmitter compliance software to test, debug and characterize your designs quickly and easily. The D9020USBC USB 3.2 transmitter compliance software automatically configures the oscilloscope for each test and generates an informative HTML report at the end of the test. The application compares the results with the specification test limit and includes margin analysis which indicates how closely the device passes or fails each test. The complex analysis of the USB 3.2 signals from simulation to characterization stage is taken care by the application which saves user time and effort.

KeysightCare Logo
Software

Free Trials

D9020USBC USB 3.2 Compliance Test Software and 30-Day Trial License

Keysight D9020USBC USB 3.2 compliance test software for Infiniium oscilloscopes.
USB 3.2 transmitter compliance test software

Interested in a D9020USBC?

Extend the capabilities for your USB 3.2 Transmitter Compliance Test Software

Want help or have questions?

Austria