O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
11612A Bias Network, 45 MHz to 26.5 GHz
Quickly supply DC bias to the center conductor coaxial connector for your device
A partir de
HIGHLIGHTS
- frequency range from 45 MHz to 26.5 GHz
- insertion loss dB at 0.8, < 12.4 GHz, 1.3 < 2 6.5 GHz
- RF input connectors
Use the Keysight 11612A broadband high power bias network in a wide variety of biasing applications for test and measurement requirements in laboratory and production environments. Bias networks supply DC bias to the center conductor of the coaxial connector for your device while blocking DC to the RF port.
Interested in a 11612A?
Want help or have questions?