HIGHLIGHTS

The Keysight L7206A unterminated multiport switch improves accuracy in signal RF and microwave signal routing and testing applications. This electromechanical switch provides unmatched isolation and a 0.03 dB insertion loss repeatability, which is warranted for the 2 million cycles of the switch. The L7206A’s low insertion loss repeatability reduces sources of random errors in the measurement path, which improves measurement accuracy. The repeatability and reliability of this switch guarantee measurement accuracy and can cut the cost of ownership by reducing calibration cycles and increasing test system uptime. Keysight's rigorous design and tight manufacturing specifications make the highly repeatable switching capability possible.

Ideal for manufacturing test engineers working on system integration, the L7206A unterminated multiport switch provides an economically priced, reliable solution for signal monitoring and routing applications.

Features

  • SP6T configuration, unterminated
  • electronic position indicator
  • current interrupt capability
  • magnetic latching

Superior RF Performance

  • unmatched isolation, typically 90 dB minimum
  • operating life of 5 million cycles, typical
  • guaranteed repeatability of 0.03 dB up to 2 million cycles

Note: Options 024 and 161 are default options unless specified otherwise.

L7206B Multiport Coaxial Switch

Interested in an L7206A?

Featured Resources

Want help or have questions?

Thailand