Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Y1902B Adapter, 1.0 mm ruggedized (f) to 2.4 mm (f), DC to 50 GHz
Simply measure coaxial devices with this precision 1.0 mm ruggedized (f) to 2.4 mm (f) connector
Starting from
Y1902B Adapter, 1.0 mm ruggedized (f) to 2.4 mm (f) offers a simple way of measuring coaxial devices at higher frequencies and a ruggedized 1.0 mm connector.
HIGHLIGHTS
- Ruggedized 1.0 mm connector
- Ease of use for on-wafer and coaxial measurements
- Insertion loss (typical): 0.7 dB
- Return loss: 24 dB
- Maximum CW power: 10 W
- Repeatability: -35 dB on 1.0 mm, -44 dB on 2.4 mm
The Keysight Y1902B precision 1.0 mm-coax-to-2.4mm-coax adapter offers a simple way of measuring coaxial devices at higher frequencies. It is designed for the measurement of components with 50 ohms and frequency range from DC to 50 GHz.
Extend the Capabilities of Your Product
Want help or have questions?