Highlights

Features

  • Broad operating frequency range from 300 kHz to 50 GHz
  • Minimizes crosstalk with exceptionally high isolation across broad frequency
  • Prevent damage to sensitive components with low video leakage
  • Maintain fast throughput switch switching speed in microseconds 
  • USB connection that comes with multiport configuration connectivity port for PXIe and USB VNA or solder connector options provide switches configuration flexibility

The U9424B FET solid state switches offer superior performance in terms of isolation and video leakage across a broad operating frequency range of up to 50 GHz. The SP4T switch are used to increase system flexibility and simplicity and are easily controlled with USB connection; that comes with the flexibility of multiport configuration connectivity port PXIe and USB VNA or through a soldering connector option 

U9424B SP4T Solid State Switch

Interested in a U9424B?

Want help or have questions?