Get started on all your troubleshooting tasks with this complete set of DMM probes with leads, clips, and grabbers

HIGHLIGHTS

The Keysight U1168B standard test lead kit is compatible with the Keysight U1230, U1240, U1250, U1270 and U1280 Series handheld digital multimeters.

  • Test leads: CAT III 1,000 V, CAT IV 600 V, 15 A rating
  • Test probe (19 mm tips): CAT II 1,000 V, 15 A rating
  • Test probe (4 mm tips): CAT III 1,000 V, CAT IV 600 V, 15 A rating (highly recommended for CAT IV environment)
  • Alligator clips: CAT III 1,000 V, CAT IV 600 V, 15 A rating
  • Fine-tipped test probes: CAT II 300 V, 3 A
  • SMT grabber: CAT II 300 V, 3 A
  • Mini grabber: CAT II 300 V, 3 A

Extend the Capabilities of Your Product

Want help or have questions?

India