This application provides a tool to flexibly create and manage calibration sets for multiport measurements.

Highlights

  • Facilitates the calibration of massive multiport VNA by using electronic calibration units (ECal)
  • Perform multiport calibration with a simple procedure
  • Merge multiple calibrations to create one N-port calibration set
  • Propagate the power calibration
  • Perform operations on a local or remote VNA

This S97552B provides a tool to flexibly create and manage calibration sets for multiport measurements. For example, two calibration sets with independent test ports can be combined as one calibration set with a greater number of test ports. The software also offers a way to re-calibrate using a certain set of test ports to refresh the calibration set.

At least one ECal module is required for the operation of S97552B.

Extend the Capabilities of Your Product

Want help or have questions?