What are you looking for?
S96090B Spectrum Analysis
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the analyzer. With fast stepped-FFT sweeps, the SA application provides quick spurious searches over broad frequency ranges.
Starting from
HIGHLIGHTS
- High-performance spectrum analysis up to 53 GHz on E5080B network analyzer
- Fast spurious searches
- A multi-channel SA with internal swept-signal generators
- In-fixture spectrum measurements using VNA calibration
- Fast band-/noise-power measurements
The spectrum analyzer (SA) application adds high-performance microwave spectrum analysis to the analyzer. With fast stepped-FFT sweeps resulting from optimized data processing, the SA application provides quick spurious searches over broad frequency ranges. Simultaneous spectrum measurements can be done using test and reference receivers. This multi-channel SA can be used with the internal swept-signal generators for efficient measurements of spurious signals emanating from mixers and frequency converters. The SA application employs source-power and receiver-response calibration as well as fixture de-embedding, providing in-fixture and on-wafer spectrum measurements with the highest level of accuracy. Optional external attenuators should be connected to the VNA’s test ports to avoid receiver compression when measuring large signals.
The S96090B software requires option 09x spectrum analysis hardware of the E5080B.
Learn more about Keysight Network Analyzer Software
Free Trials
• Get 30-day free trial license
• Enables software application on your ENA vector network analyzer
Interested in a S96090B?
Extend the capabilities for your Spectrum Analysis
Featured Resources for S96090B Spectrum Analysis
Want help or have questions?