Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N9962A FieldFox Handheld Microwave Spectrum Analyzer, 50 GHz
A lightweight, durable, microwave spectrum analyzer, interference analyzer, distance-tracking generator, preamplifier, power meter, and more
Starting from
Highlights
Never Sacrifice Capability or Portability
Keysight's FieldFox handheld spectrum analyzers are equipped to handle your toughest working environments during routine maintenance, in-depth troubleshooting, and anything in between. Choose the Keysight FieldFox configuration that best meets your needs.
- Make accurate spectrum analyzer measurements (± 0.5 dB) without warmup.
- Capture intermittent signals with 10 MHz gap-free, real-time bandwidth.
- Characterize radar pulse profiles with a portable solution.
- Perform over-the-air measurements for 5G TF and LTE.
- Capture I/Q data for RF signal monitoring and analysis.
- Use GPS/GNSS for geolocation and timestamping.
- Carry one lightweight unit at 3.2 kg (7.1 lb).
What's included:
- AC/DC adapter
- Localized power cord
- Rechargeable Li-ion battery
- Soft carrying case with backpack and shoulder straps
- Quick Reference Guide
Key Specifications
Number of Built-In Ports
2
Maximum Frequency
50 GHz
Number of Built-In Ports
Maximum Frequency
2
50 GHz
View More
Additional SA Based Features:
Real-Time Spectrum Analysis
Noise Figure Measurements
Over-The-Air Measurements
Built-In Power Meter
Extended Range Transmission Analysis (ERTA)
Applications:
AM/FM Tune and Listen
Field Strength Measurement
SCPI Code Compatibility
Spectrogram
Stimulus Response
89600 VSA Software
Over-The-Air LTE FDD and 5GTF
Bandwidth:
10 MHz
Bandwidth Options:
10 MHz
Cable and Antenna Analyzer:
No
DANL @1 GHz:
-159 dBm
Form Factor:
Handheld
Frequency:
50 GHz
Instrument Type:
Spectrum Analyzer
Max. Bandwidth:
10 MHz
Maximum Analysis Bandwidth:
10 MHz
Maximum Bandwidth:
10 MHz
Maximum Frequency:
50 GHz
Maximum Real Time Bandwidth:
10 MHz
Measurement Functions:
Signal analysis
Real-time spectrum analysis
Number of Built-In Ports:
2
Output Power:
Up to 4 dBm
Overall Amplitude Accuracy:
±0.3 dB
Phase Noise @1 GHz (1 MHz offset):
-113 dBc/Hz
Phase Noise @1 GHz (10 kHz offset):
-111 dBc/Hz
Phase Noise @1 GHz (30 kHz offset):
-108 dBc/Hz
Power Measurement Using USB Sensor:
Frequency-Offset
CW or Swept-Frequency
RF Pulse Test with Peak Sensor
SA Start Frequency:
5 kHz
Spectrum Analyzer:
Yes - Standard
Standard Attenuator Range:
30 dB
Standard Attenuator Step:
5 dB
TOI @1 GHz (3rd Order Intercept):
+13 dBm
Type:
Spectrum Analyzer
Vector Network Analyzer:
No
N9962A FieldFox Handheld Software
Make your FieldFox handheld analyzer more capable with convenient software upgrades — engineered to deliver precise measurements in the field.
- Carry one portable instrument that handles routine maintenance and in-depth troubleshooting
- Configure as a spectrum analyzer, built-in power meter, tracking generator, and more
- Order software pre-installed or upgrade an existing instrument
PathWave Vector Signal Analysis (89600 VSA) Software
- Record signals in the field and evaluate them later using 89600 VSA
- Demodulate and perform comprehensive vector signal analysis to optimize your deployment
- Decode and verify MAC, RLC, and RRC-layer messages across multiple radio frames
- Analyze and troubleshoot signals in cellular, wireless-connectivity, aerospace, defense, and general-purpose applications
Interested in the N9962A FieldFox handheld spectrum analyzers?
Extend the Capabilities
Featured Resources
Want help or have questions?