Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N4001A SNS Series Noise Source 10 MHz to 18 GHz (ENR 15 dB)
The SNS series N4001A noise source is ideal for general purpose use with a low reflection coefficient and a nominal ENR of 15 dB from 10 MHz to 18 GHz
Starting from
HIGHLIGHTS
The SNS series N4001A noise source is ideal for general purpose use with a low reflection coefficient and a nominal ENR of 15 dB from 10 MHz to 18 GHz. DUT's with noise figures up to 30 dB can be measured accurately and reliably with this device. The N4001A has a selection of connectors, with an APC 3.5(m) connector as standard.
- Electronic storage of Excess Noise Ratio (ENR) calibration data decreases the opportunity for user error
- Automatic download of ENR data to the NFA speeds overall set-up time
- Temperature compensation improves measurement accuracy leading to tighter specification of device performance
- 3.5mm connector ships standard, optional Type-N connector is available as Option 001
Key Specifications
Maximum Frequency
18 GHz
Maximum Frequency
18 GHz
View More
ENR Range:
14 to 16 dB
ENR Automatic Download:
Yes
Excess Noise Ratio (ENR):
14-16 dB
Frequency Range:
10 MHz to 18 GHz
Maximum Frequency:
18 GHz
Minimum Frequency:
10 MHz
Minimum Frequency Range:
10 MHz
Temperature Compensation:
Yes
Type:
Smart Noise Source (SNS Series)
Works with:
NFA, ESA-E Series, X-Series (PXA, MXA, EXA, CXA)
Standard Configurations
Prev
SNS Series Noise Source 10 MHz to 18 GHz (ENR 15 dB)
- Electronic storage of Excess Noise Ratio (ENR) calibration data decreases the opportunity for user error
- Automatic download of ENR data to the NFA speeds overall set-up time
- Temperature compensation improves measurement accuracy leading to tighter specification of device performance
- 3.5mm connector ships standard, optional Type-N connector is available as Option 001
- For complete details, reference the Product Overview
- For additional specifications on this product, see the Operating Service Guide
Next
Interested in a N4001A?
Extend the Capabilities for your SNS Series Noise Source 10 MHz to 18 GHz (ENR 15 dB)
Featured Resources
Related Products
Want help or have questions?