Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M9471A PXIe Vector Transceiver, 26.5 GHz
Extend the VXT to the next level of excellence
Starting from
Highlights
The Keysight M9471A PXIe frequency extension module is designed to work directly with M9410A and M9411A VXT PXIe vector transceivers to cover frequency range up to 26.5 GHz.
- Unbanded full frequency coverage from 1 MHz to 26.5 GHz
- Support 5G and Wi-Fi advanced test needs with a signal generation and analysis bandwidth of up to 1.2 GHz
- Harmonics measurement and spur search
- Support a wide range of applications using the same measurement application software used in benchtop instruments including PathWave signal generation, X-Series measurement applications, and vector signal analysis software
- Seamless interface to the VXT PXIe vector transceivers
Key Specifications
Frequency
26.5 GHz
Type
Vector Transceiver
Frequency
Type
26.5 GHz
Vector Transceiver
View More
Form Factor:
PXIe Module
Frequency:
26.5 GHz
Generator/Analyzer Bandwidth:
1.2 GHz
Maximum Frequency:
26.5 GHz
Module Type:
Vector Transceiver
Slots:
4
Type:
Vector Transceiver
PathWave X-Series Measurement Applications
Understand the performance of your cellular, wireless, and aerospace/defense devices and designs with downloadable X-Series applications.
- Gain
more insight into device performance from parametric measurements to
the latest standards-compliant wireless measurements including 5G NR,
LTE, and WLAN
- Accelerate design with integrated applications that put consistent measurements at your fingertips across design, validation, and production
- Leverage built-in measurement expertise to quickly understand signals and device performance
- Share applications across multiple instruments with available transportable licenses
PathWave Signal Generation
Signal creation software for a wide range of general-purpose and standards-based signals with performance optimized signals, validated by Keysight. Easily modify these signals to meet your needs or quickly create custom reference signals for testing devices.
- Comprehensive PC-based software for flexible signal generation
- Cellular, wireless connectivity, aerospace/defense, broadcasting and general-purpose applications
- Support a wide variety of signal generation hardware
Interested in a M9471A?
Extend the Capabilities of Your M9471A PXIe Vector Transceiver
Featured Resources
Want help or have questions?