HIGHLIGHTS

Application

  • RF switching to 3 GHz for routing signals to your measurement equipment

Functionality

  • 1 x 8 50 Ω RF switch multiplexer to 3 GHz
  • 30 V, 1 A, 10 W switching
  • 42 dB isolation at 1 GHz
  • 1.2 dB insertion loss at 3 GHz

Performance characteristics

  • high-quality SMB connectors
  • low insertion loss and voltage standing wave ratio (VSWR) for better signal integrity

The M9148A contains a 1 x 8 RF switch multiplexer in a single PXI module. It offers 50 Ω inputs with bi-directional switching up to 3 GHz. This module features excellent insertion loss and VSWR for better RF signal integrity as well as outstanding dynamic range for routing RF signals into your measurement equipment. Each path is carefully designed to ensure repeatable RF performance. This module features easy, snap-on SMB connectors.

Software drivers support most common programming environments such as Visual Studio, C, C++, C#, Visual Basic, MATLAB, and LabVIEW. In addition, this module delivers high-performance RF switching with fast, easy installation and configuration via the Keysight Connection Expert and soft front panels.

KeysightCare Logo

Key Specifications

Frequency
0 - 1.3 GHz
1.4 GHz - 3 GHz
Frequency Range
300 KHz to 6.5 GHz
Inputs/Outputs
0 - 50 Volts
Module Type
Multiplexer
RF/Microwave
Number of channels
8
Ports
9
Frequency
Frequency Range
Inputs/Outputs
Module Type
Number of channels
Ports
0 - 1.3 GHz
1.4 GHz - 3 GHz
300 KHz to 6.5 GHz
0 - 50 Volts
Multiplexer
RF/Microwave
8
9
View More

Standard Configurations

PXI RF Multiplexer: 3 GHz

Interested in a M9148A?

Featured Resources for M9148A PXI RF Multiplexer: 3 GHz, 1 x 8, 50 Ω

Want help or have questions?

Switzerland