What are you looking for?
M3100A PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz
Keysight's M3100A PXIe digitizer offers 4 or 8 channels, on-board FPGA with optional software tools that enable real-time sequencing, inter-module synchronization, and a graphical FPGA design environment.
Starting from
Highlights
Applications
- Aerospace Defense
- Electronic test
- Medical imaging
- Communications
Functionality
- 1 slot PXIe 4/8 channel digitizer
- 100 MSa/s, 14 bit, 100 MHz bandwidth
- Advanced data acquisition system with flexible triggering and programmable cycles and data bursts
Performance characteristics
- Up to 2 GB of onboard RAM (~1 GSa)
- Multi-instrument programming, which is enabled using the KS2201A PathWave Test Sync Executive programming environment, is supported by SD1 3.x software API for core programmers. Flowchart style programming enabled by Hardware Virtual Instrument Design Environment (M3601A) is supported by SD1 2.x Software only. (M3XXXA, Option HV1 required).
- PathWave FPGA Design Environment (KF9000A), supported by SD1 3.x software, enables easy programming & designing of logic, control, and combinatorial routines to the M3xxxA instrument along with supporting HVI for interaction with several FPGA functions. The Graphical FPGA Design Environment (M3602A) is supported by SD1 2.x Software only (M3xxxA, Option FP1 required).
The M3100A PXIe digitizer is ideal for general purpose digitizer automated test requirements. It offers high channel density with an advanced data acquisition systems (DAQ). The optional real-time sequencing, inter-module synchronization, and graphical FPGA programming software tools expand its capability to enable a number of solutions including angle of arrival (AoA), baseband electronics designs, wireless device manufacturing and multi-channel coherent signal acquisition.
Learn more about Keysight PXI Oscilloscope & Digitizer
Key Specifications
Interested in a M3100A?
Extend the Capabilities for Your PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz
Featured Resources for M3100A PXIe Digitizer: 100 MSa/s, 14 bit, 100 MHz
Related Products
Want help or have questions?