What are you looking for?
K8218A Drive-Thru Feature, GTE 10.00p
The DriveThru feature enables the test development software to test integrated circuits or connectors when there are no test points assigned between the resistor and the device.
Starting from
The DriveThru feature enables the test development software to test integrated circuits or connectors when there are no test points assigned between the resistor and the device.
HIGHLIGHTS
In many printed circuit board designs, pull-up and down resistors are added to bias the integrated circuit. The node between the resistor and the device usually does not have a test point. The DriveThru feature enables the test development software to test integrated circuits or connectors when there are no test points assigned between the resistor and the device.
When enabled, the development software will automatically select the test point across the resistor when executing VTEP or nanoVTEP tests on an integrated circuit.
Apart from resistors, series components such as inductors, jumpers, switches, fuses, and small capacitors are supported by this feature.
Extend the Capabilities of Your Product
Want help or have questions?