Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
EDUX1052G Oscilloscope: 50 MHz, 2 Analog Channels, with a Built-in Waveform Generator
The EDUX1052G 50 MHz bandwidth, 2-channel oscilloscope with built-in waveform generator and PC software to control, capture, and analyze data
Starting from
The EDUX1052G oscilloscope provides 50 MHz of bandwidth on 2 analog channels, and a waveform generator.
Educators Get 30% Off Keysight Lab Tools
Get complete smart bench essential tools and software that lets you test, analyze, and share collaboratively.
HIGHLIGHTS
- 50 MHz bandwidth
- 1 GSa/s sample rate
- 200k points
- Built-in 20 MHz function generator (standard)
- Make professional measurements, including Bode plots (FRA), math, FFT, and serial protocol analysis, all standard
- Quickly learn how to use with built-in help and training signals
- See more signal detail at 100,000 waveforms/sec update rate
What's included:
- Standard 3-year warranty (90 days for unserialized accessories)
- 5-year calibration period with certificate provided
- Standard secure erase
- Two N2142A 75 MHz 10:1/1:1 switchable passive probes
- Built-in help in multiple languages
- Interface language support GUI: English, Simplified Chinese, Traditional Chinese, Japanese, Korean, German, French, Spanish, Russian, Portuguese, Thai, Polish, Italian, Czech, and Turkish
- Localized power cord
- Download BenchVue Basic app for free to control your instruments and visualize the 1000X-Series and multiple measurements simultaneously
Extend the Capabilities of Your Product
Want help or have questions?