What are you looking for?
E36154A 800W Autoranging Benchtop Power Supply, 30V, 80A
800W Autoranging Benchtop Power Supply, 30V, 80A
Starting from
The E36154A is an 800W Autoranging Benchtop single power output DC power supply, 30V, 80A with LAN and USB interfaces. GPIB interface is available as an option.
Bundle Bench Power Supply with Software and Save
Choose the bundle that best fits your application and save up to 11% off the list price compared to purchasing the same items individually.
Highlights
Output Rating- 800 W
- Output 1: 0 to 30 V, 0 to 80 A
Programming Accuracy ± (% of output + offset)
- Voltage: 0.03% + 5 mV
- Current: 0.1% + 20 mA
Ripple & Noise (20 Hz to 10 MHz)
- Normal mode Voltage: <50 mV p-p
- Normal-mode Voltage: <5 mV rms
Readback Accuracy ± (% of output + offset)
- Voltage: 0.03% + 5 mV
- Current: 0.1% + 20 mA
- Low Range Current: 0.1% + 5 mA
The Keysight E36154A is an 800W, 30V, 80A Autoranging Benchtop single power output DC power supply. The E36154A includes advanced characterization tools such as data logging, an optional scope view, and arbitrary waveform generation. This enables in-depth analysis and precise output modulation for power simulation applications, allowing you to accelerate development projects without compromising quality. All these features work together to provide a one-box solution that eliminates the typical requirements of multiple instruments, therefore, helping you to save time without complex setups as well as reducing your test costs.
The E36154A brings in a new key innovation — a detachable front binding post that supports a high current up to 80A. The detachable binding post allows easy access to the power outputs allowing for seamless wire connections to your DUTs. More importantly, the front binding post has a built-in auto-protection mechanism to ensure your own safety as well as your devices.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?