CX1202A Coaxial Through with V Monitor
Provides two SMA connectors for ammeter + and - terminals of a CX3300 analog channel through a current sensor
Starting from
Provides two SMA connectors for ammeter + and - terminals of a CX3300 analog channel through a current sensor
HIGHLIGHTS
The Keysight CX1202A sensor head works with the CX1101A and CX1102A current sensors. It provides two SMA connectors for ammeter + and - terminals of a CX3300 analog channel through a current sensor. It also provides an SMA connector for a voltage monitor using a voltmeter or oscilloscope.
- wideband dynamic current measurement from 40 nA to 1 A
- SMA type coaxial connectors
- additional SMA connector for voltage monitoring
- can be used with CX1101A and CX1102A current sensors
Extend the Capabilities of Your Product
Want help or have questions?