AR8700R Automotive Radar Receiver Test Solution
Generate a wide range of signals to thoroughly test automotive radar receivers
Starting from
The AR8700R Automotive Radar Receiver Test Solution enables testing the receiver part of the automotive radar module from an RF and signal quality standpoint.
Highlights
AR8700R Automotive Radar Receiver Test Solution
The Keysight AR8700R automotive radar receiver test solution generates automotive radar signals across the full frequency range for 24 GHz, 77 GHz, and 79 GHz radar and provides scalable bandwidth from 2.5 GHz to > 5 GHz, depending on test requirements.
- 5 GHz 3 dB bandwidth
- FM, PM, FMCW, pulse sequence, MFSK, customer OFDM
- Linear FMCW multi-target detection, automotive radar 3Dscan with Keysight PathWave System Design
Extend the Capabilities of Your Product
Want help or have questions?