Novus10/5/2.5/1/100M8DP, 8-port enablement on the 16-port SFP+/10GBASE-T Dual-PHY 10G/5G/2.5G/1G/100M full scale and performance, load module load module (944-1148), 1-slot DualPHY with 8-ports each of the SFP+ and 10GBASE-T RJ45 physical interfaces, L2-7 support with complete protocol coverage, and full scale and performance protocol emulation for routing, switching and access protocols. The load module is compatible with the XGS2-SD 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0010), XGS12-SD 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0011), XGS2-SDL 2-slot, 3RU standard performance rack-mountable chassis bundle (940-0013), XGS12-SDL 12-slot, 11RU standard performance rack-mountable chassis bundle (940-0015), XGS2-HSL 2-slot, 3RU high performance rack-mountable chassis bundle (940-0014), and XGS12-HSL 12-slot, 11RU high performance rack-mountable chassis bundle (940-0016).

Highlights

  • Industry’s only and highest-density Dual-PHY SFP+/10GBASE-T RJ45 solution
  • 5-speed 10G/5G/2.5G/1GE/100M ports provide low total cost of ownership and high ROI
  • Feature, scale, and performance parity with Keysight’s existing 10GE and 1GE load modules
  • Broad coverage of L4-7 protocols including video, voice, storage, and access
  • Purpose built to test high-performance, low-latency devices

Extend the Capabilities of Your Product

Want help or have questions?