What are you looking for?
85133F Flexible Cable Set, 2.4 mm
Achieve phase stability with these 63-cm cables when a DUT is connected between cable ends
Starting from
Achieve phase stability with these 63-cm cables when a DUT is connected between cable ends.
Highlights
The Keysight 85133F is a 63 cm (25 in) long1 flexible cable set composed of a 2.4 mm female2 to PSC-2.4 mm female connector and a 2.4 mm female2 to 2.4 mm male connector. Cable frequency range is DC to 50 GHz with a return loss of greater than or equal to 15 dB. Insertion loss is 0.450 + 0.013F + 0.300√F, where f is frequency in GHz, for the test port connector and 3.22 dB at maximum frequency for the device connector. Phase stability of semi-rigid/flexible cables is specified with a 90 degree bend using a 2.5 inch radius. Stability1 of the Keysight 85133F is less than 0.08 dB and phase is 0.08°*f + 0.5°¬, where f is frequency measured in GHz.
1 Cable length and stability are supplemental characteristics.
2 Special rugged female connector is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.
Extend the Capabilities of Your Product
Want help or have questions?