Set includes 2 retractable sheaths, 2 fine tip probes, 2 SMT grabbers, and 1 mini grabber; works with the 3458A DMM

HIGHLIGHTS

The 34137A test lead set includes:

  • Test lead probes with retractable sheath (2)
  • Fine tip probes (2)
  • SMT Grabbers (2)
  • Mini Grabber (1)

The Keysight 34137A deluxe test lead set for the 3458A contains retractable sheath banana plugs.

  • Termination: retractable sheath banana plugs
  • Length: 1.4 meters
  • Rating: 1000V CAT II
  • Accessories that fit onto the test leads: 300V CAT II
  • Safety: IEC 61010-031

For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.

Extend the Capabilities of Your Product

Want help or have questions?