Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
33330C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz
Perform leveling, power sensing, and a variety of other applications with this rugged, high performance diode detector.
Starting from
HIGHLIGHTS
Superior RF Performance
- Frequency response: ±0.6 dB (10 MHz to 20 GHz), ±1.5 dB from a -3.3 dB linear slope (20 GHz to 26.5 GHz)
- Maximum SWR: 1.2 (10 MHz to 4 GHz), 1.5 (4 GHz to 18 GHz), 2.2 (18 GHz to 26.5 GHz)
- Low-level sensitivity: > 0.5 mV/uW (10 MHz to 18 GHz), > 0.18 mV/uW (18 to 26.5 GHz)
- Output Polarity: Negative
Power Handling
- Maximum operating input power: 200 mW
- Typical short-term maximum input power (< 1 minute): 1 W
Noise
- Noise: 50 uV
The Keysight 33330C low-barrier schottky diode detector has been widely used for many years in a variety of applications including leveling and power sensing. It offers good performance and ruggedness. Matched pairs (Option 001) offer very good detector tracking.
Keysight offers different types of detectors, click here to learn more about Keysight Detector
Interested in a 33330C?
Featured Resources for 33330C Low-Barrier Schottky Diode Detector, 10 MHz to 26.5 GHz
Want help or have questions?