16334A Tweezers Contacts Test Fixture
Perform impedance evaluation on a minimum SMD size of 1.6(L) x 0.8(W) [mm]
Starting from
Perform impedance evaluation on a minimum SMD size of 1.6(L) x 0.8(W) [mm]
HIGHLIGHTS
The 16334A is designed for impedance evaluations of SMD. The minimum SMD size that this fixture is adapted to evaluate is 1.6(L) x 0.8(W)[mm]. The tweezer's contacts on this fixture makes it easy to hold the DUT.
Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories
Extend the Capabilities of Your Product
Want help or have questions?