16194A High Temperature Component Test Fixture
Measure both axial/radial leaded devices and SMD within the temperature range from -55 to +200°C
Starting from
Measure both axial/radial leaded devices and SMD within the temperature range from -55 to +200°C.
HIGHLIGHTS
The 16194A is designed for measuring both axial/radial leaded devices and SMD within the temperature range from -55 to +200degC.
Extend the Capabilities of Your Product
Want help or have questions?