Here's the page we think you wanted.
See search results instead:
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
11636C Power Divider, DC To 50 GHz
Improve fault location measurements by reducing re-reflections and intermodulation distortion
Starting from
Improve fault location measurements by reducing re-reflections and intermodulation distortion
Highlights
- Frequency range: DC to 50 GHz
- Maximum SWR: 1.67 at 50 GHz
- Insertion loss: 8.5 dB at 50 GHz
- Maximum amplitude tracking: 0.3 dB
- Maximum phase tracking: ± 2°
The Keysight 11636C is a DC to 50 GHz power divider that provides highly accurate direct power dividing and combining. Excellent phase and amplitude tracking ensure accurate impedance matching of all three ports, which improves the fault location measurement by reducing re-reflections and intermodulation distortion.
Extend the Capabilities of Your Product
Want help or have questions?