Options

For more details: View Configuration Guide

Hardware

N5290A-20126 GHz 2-port N5222B-205 
N5290A-20267 GHz 2-port N5227B-205 
N5290A-40126 GHz 4-port N5242B-425 
N5290A-40226 GHz 4-port N5242B-425 / 029 
N5290A-40367 GHz 4-port N5247B-425 / 029 

Calibration documentation

N5222B-A6JANSI Z540-1-1994 Calibration 
N5222B-UK6Commercial calibration certificate with test data 

Calibration documentation

N5290A-1A7Calibration + Uncertainties + Guardbanding (Not Accredited) 

Software with Subscription

S93007BAutomatic fixture removal 
S93010BTime-domain analysis 
S93015BReal-time S-parameter and power measurement uncertainty 
S93025BBasic pulsed-RF measurements 
S93026BAdvanced pulsed-RF measurements 
S93029BNoise figure measurements with vector correction 
S93080BFrequency-offset measurements 
S93082BScalar mixer/converter measurements 
S93084BEmbedded-LO capability 
S93086BGain-compression measurements 
S93088BSource phase control 
S93089BDifferential and I/Q device measurements 
S930909BSpectrum analysis up to 90 GHz 
S93093BSpectrum Analysis up to 125 GHz 
S93094BSpectrum Analysis up to and beyond 125 GHz 
S93118BFast CW measurements 
S93460BTrue-mode stimulus 
S930317BPhase noise measurement up to 70 GHz 
S930321BPhase noise measurement up to 125 GHz 

Accessories

N1966APulse/IO Adapter 
N6171AMATLAB Software 
N5290A-1CMRack mount kit for installation without handles 
N5290A-1CPRack mount kit for installation with handles 

Services and Software Licenses Services

For more details: View Configuration Guide

KeysightCare is available for this product. Learn More

Warranty and Service plan for Dynamic Pricing

R-C7A-001-1-DHardware Support Plan - 1 year 
R-C7A-001-3-DHardware Support Plan - 3 years 
R-C7A-011-3-DHardware Support Plan with Keysight Calibration - 3 years 
R-C7A-010-3-DHardware Support Plan with RTK Operational Verification - 3 years 
R-C7A-020-3-DHardware Support Plan with On-Site Operational Verification - 3 years 
R-C7A-011-5-DHardware Support Plan with Keysight Calibration - 5 years 
R-C7A-017-5-DHardware Support Plan with Accredited Calibration - 5 years 
R-C7A-010-5-DHardware Support Plan with RTK Operational Verification - 5 years 
R-C7A-020-5-DHardware Support Plan with On-Site Operational Verification - 5 years 
R-47F-001-1-DHardware Support Plan - 1 year 
R-47F-011-3-DHardware Support Plan with Keysight Calibration - 3 years 
R-47F-017-3-DHardware Support Plan with Accredited Calibration - 3 years 
R-47F-010-3-DHardware Support Plan with Operational Verification - 3 years 
R-47F-011-5-DHardware Support Plan with Keysight Calibration - 5 years 
R-47F-017-5-DHardware Support Plan with Accredited Calibration - 5 years 
R-47F-010-5-DHardware Support Plan with Operational Verification - 5 years 

Return to service center warranty and service plan

R-51B-001-CReturn to Keysight Warranty - 1 year. 
Sweden