What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
B4641A Protocol Development Kit (64-bit)
When purchased with a logic analyzer, the application software you order is installed on the instrument hard drive. If you need to add application support after your initial logic analyzer purchase or are controlling a logic analyzer from a host PC, you must install the appropriate software before you can make measurements.
To install the application software you have downloaded, select Start, Run… SetupLAPDKxxxxxxxx.exe (where xxxxxxxx is the version number), OK.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2015-08-24 | 06.10.0000 | For installing the compatible Keysight B4641A Protocol Development Kit (PDK) software package. |
Release Date | Version |
---|---|
2015-08-24 | 06.10.0000 |
Version Description |
---|
For installing the compatible Keysight B4641A Protocol Development Kit (PDK) software package. |
How to Download
Click the download button, select file and save.
How to Install
After you have downloaded the software, double click on the setup file and follow the instructions which are displayed.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC / Instrument
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows 8.1
- Windows Server 2008
- Windows Server 2008 R2
- Windows Server 2012
- Windows Server 2012
Prerequisites
Supported Instruments
- U4431A
No previous versions available
SHOW MORE