This VXIplug&play driver is designed for computers operating either Windows® 95 or Windows® NT Version 3.51 or higher. The driver requires a VISA-compatible GP-IB/GPIB interface and the VISA® I/O Library Version 1.1 or higher. Programming with this driver does not depend upon an I/O library specific to your brand of GP-IB/GPIB interface, thus your programming code becomes much more portable. Visual Basic® and Visual C++/Borland C++® Programming Examples using this driver, if available, are built-in to the Windows Help file for the driver.

The attached file is a executable installation file. Download the file to an empty directory on the hard drive of your computer and run the program to begin the installation. A help file is included with the installation that can answer questions you might have about the driver. Please note that this driver may have originally been developed under the Hewlett-Packard name.

Driver Version: A.01.00

Version Date: Nov-2000

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2004-02-20 8960 N/A
Release Date Version
2004-02-20 8960
Version Description
N/A

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7
  • Windows Vista
  • Windows XP

Prerequisites

  • See Above

Supported Instruments

  • E1962A
No previous versions available
SHOW MORE