What are you looking for?
M9099T Waveform Creator Software
Release Date | Version | Version Description |
---|---|---|
2016-11-10 | 3.2.0.30373 | Waveform Creator Version 3.2 |
Release Date | Version |
---|---|
2016-11-10 | 3.2.0.30373 |
Version Description |
---|
Waveform Creator Version 3.2 |
The M9099 Waveform Creator is a modular software application focused on easy development of complex baseband and vector signals used in the validation and test of digital communications products. Built around a “drag and drop” graphical user interface, Waveform Creator allows quick development of multi-format, multi-track waveforms with waveform segments displaced in frequency and time.
Waveform Creator 3.2 adds the following key features:
- Carrier Summing Enhancements in Track Alignment.
-
Additional Marker types
- Period/Length Pair
- ALC from Highest Power Track
- Auto Generated RF Blanking
- “ALC On/Off” and marker routing setting for “RF Blanking” and “ALC Hold” for MXG/ESG/EXG output device.
- FSK filter for Digital Modulation 2-FSK/4-FSK/8-FSK/16-FSK.
- Transmit OSR” and Granularity Options for M8190A.
- Ability to download “Specified Segment IDs” and “Waveform Caching” support to the M8190A.
- SCPI commands for creating user defined Pre-Correction for M8190A.
- Pre-Correction when using the “File” Output Device.
How to Download
- Click the Download button
- Select Run
- Follow the screen prompts to install the software.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- 33522 (AWG), 33600 (AWG), 81180A/B, 89600 (VSA Simulation Output), E4438C (ESG), M8190A, M8195A (AWG), M9330/31A, M9381A, N5172B (EXG), N5182A/B (MXG), and N824xA (AWG)
The M9099 Waveform Creator is a modular software application focused on easy development of complex baseband and vector signals used in the validation and test of digital communications products. Built around a “drag and drop” graphical user interface, Waveform Creator allows quick development of multi-format, multi-track waveforms with waveform segments displaced in frequency and time.
Waveform Creator 3.1 adds the following key features:
- Added Digital Modulation support for APCO25 Phase1 - C4FM, Phase1 - CQPSK, Tetra-1 and ARIB T98/61/102
- Updated DOCSIS 3.1 upstream signal generation capabilities.
- Added QAM 2048 and 4096 in Digital Modulation plug-in
- Added Dual Sine Wave to Basic Waveform plug-in
- Expanded lower waveform frequency limit from 100 kHz to 1 Hz
- Added “Sequencing Mode” and “Dynamic Control On” to M8190A dynamic sequencer
- Added support for Keysight 33522 & 33600 series AWG
How to Download
- Click the Download button
- Select Run
- Follow the screen prompts to install the software.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- 33522 (AWG), 33600 (AWG), 81180A/B, 89600 (VSA Simulation Output), E4438C (ESG), M8190A, M8195A (AWG), M9330/31A, M9381A, N5172B (EXG), N5182A/B (MXG), and N824xA (AWG)
The M9099 Waveform Creator is a modular software application focused on easy development of complex baseband and vector signals used in the validation and test of digital communications products. Built around a “drag and drop” graphical user interface, Waveform Creator allows quick development of multi-format, multi-track waveforms with waveform segments displaced in frequency and time.
Waveform Creator 3.1 adds the following key features:
- Added QAM 2048 and 4096 in Digital Modulation plug-in
- Added prefix symbols for upstream DOCSIS
- Added new payload formats (From Text File: 1 bit per line and Sequential 1/0 data )
- Changed default FSK Frequency Deviation from 10 kHz to 8 MHz
- Support downloading encrypted waveforms to M8190A (remote and direct)
- Updated DOCSIS to support DOCSIS Configuration Wizard v1.4.7.0
- Added support for N824xA DDS mode
- Added Dual Sine Wave to Basic Waveform plug-in
- Expanded lower waveform frequency limit from 100 kHz to 1 Hz
- Added “ARB ON” and “PlayARB n” to match M9381A SFP
- Added “Sequencing Mode” and “Dynamic Control On” to M8190A dynamic sequencer
- Support Single Channel waveform download to M8190A
-
Added support for the following Keysight products:
- 33522 Series AWG
- 33600 Series AWG
How to Download
- Click the Download button
- Select Run
- Follow the screen prompts to install the software.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- 33522 (AWG), 33600 (AWG), 81180A/B, 89600 (VSA Simulation Output), E4438C (ESG), M8190A, M8195A (AWG), M9330/31A, M9381A, N5172B (EXG), N5182A/B (MXG), and N824xA (AWG)
The M9099 Waveform Creator is a modular software application focused on easy development of complex baseband and vector signals used in the validation and test of digital communications products. Built around a “drag and drop” graphical user interface, Waveform Creator allows quick development of multi-format, multi-track waveforms with waveform segments displaced in frequency and time. Its modularity supports multiple waveform types and VSG/AWG instruments to be “plugged in”, supporting expansion to include both current & future waveform types and instruments.
Waveform Creator 3.0 provides the following key features:
- Optional generation of DOCSIS 3.1 downstream and upstream signals.
- Optional waveform creation plug-in for basic digital modulation.
- Optional waveform creation plug-in for SystemVue simulation models.
- Other Standard waveform plug-ins for general-purpose waveform creation.
- Importing of waveform data from CSV, LabVIEW CSV, HDF, BIN,
- M8190A DUC IQBINFile, or Signal Studio's WFM file type.
-
Flexible waveform creation and generation capability for the following Keysight products:
- M9381A PXI VSG,
- N5182A/B MXG, N5172B EXG, and E4438C ESG,
- M933xA AWG, N824xA AWG, and
- M8195A AWG, M8190A AWG and 81180A/B AWG
- Output plug-in for writing unencrypted waveform files (CSV, MAT,BIN,M8190A
- DUC IQBIN, M9381A native files, and WFM).
- User extendable functionality such as creating your own waveform input plug-ins.
- SCPI remote control for test automation.
How to Download
- Click the Download button
- Select Run
- Follow the screen prompts to install the software.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- M9381A, M8190A, 81180A/B, M9330/31A N5182A/B (MXG), N5172B (EXG), E4438C (ESG), M8195A (AWG), N824xA (AWG), and 89600 (VSA Simulation Output)
The M9099 Waveform Creator is a modular software application focused on easy development of complex baseband and vector signals used in the validation and test of digital communications products. Built around a “drag and drop” graphical user interface, Waveform Creator allows quick development of multi-format, multi-track waveforms with waveform segments displaced in frequency and time. Its modularity supports multiple waveform types and VSG/AWG instruments to be “plugged in”, supporting expansion to include both current & future waveform types and instruments.
How to Download
- Click the Download button
- Select Run
- Follow the screen prompts to install the software.
How to Install
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
Prerequisites
Supported Instruments
- M9381A, M8190A, 81180A/B, M9330/31A
The M9099 Waveform Creator is a modular software application focused on easy development of complex baseband and vector signals used in the validation and test of digital communications products. Built around a “drag and drop” graphical user interface, Waveform Creator allows quick development of multi-format, multi-track waveforms with waveform segments displaced in frequency and time. Its modularity supports multiple waveform types and VSG/AWG instruments to be “plugged in”, supporting expansion to include both current & future waveform types and instruments.
How to Download
- Click the Download button
- Select Run
- Follow the screen prompts to install the software.
How to Install
Licensing
- Requires a License