What are you looking for?
BenchVue Power Supply Control App Download
BenchVue software apps connect to over 700 Keysight instruments and counting. View all currently supported Keysight instruments.
Release Date | Version | Version Description |
---|---|---|
2024-09-30 | 2024.1 | Standalone App - This version of the app features new supported models for the RP7900 Series (RP7971A, RP7981A), along with fixes to improve stability, usability, and overall performance. |
Release Date | Version |
---|---|
2024-09-30 | 2024.1 |
Version Description |
---|
Standalone App - This version of the app features new supported models for the RP7900 Series (RP7971A, RP7981A), along with fixes to improve stability, usability, and overall performance. |
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 64-bit, Version 1809 or later
- Windows 11, 64-bit
- Computer Hardware
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- Display Resolution
- 1920 x 1080 recommended
- Data Exports to Microsoft Office Applications
- Supports Microsoft Office 2003 and later
Supported Instruments
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 64-bit, Version 1809 or later
- Windows 11, 64-bit
- Computer Hardware
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- Display Resolution
- 1920 x 1080 recommended
- Data Exports to Microsoft Office Applications
- Supports Microsoft Office 2003 and later
Supported Instruments
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 64-bit, Version 1809 or later
- Windows 11, 64-bit
- Computer Hardware
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- Display Resolution
- 1920 x 1080 recommended
- Data Exports to Microsoft Office Applications
- Supports Microsoft Office 2003 and later
Supported Instruments
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 64-bit, Version 1809 or later
- Computer Hardware
- Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- Display Resolution
- 1920 x 1080 recommended
- Data Exports to Microsoft Office Applications
- Supports Microsoft Office 2003 and later
Supported Instruments
NOTE: To download BenchVue Basic software, please visit www.keysight.com/find/BVBasic
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 64-bit, Version 1809 or later
- Computer Hardware
- Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- Display Resolution
- 1920 x 1080 recommended
- Data Exports to Microsoft Office Applications
- Supports Microsoft Office 2003 and later
Supported Instruments
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 64-bit, Version 1809 or later
- Computer Hardware
- Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- Display Resolution
- 1920 x 1080 recommended
- Data Exports to Microsoft Office Applications
- Supports Microsoft Office 2003 and later
Supported Instruments
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 64-bit, Version 1809 or later
- Computer Hardware
- Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- Display Resolution
- 1920 x 1080 recommended
- Data Exports to Microsoft Office Applications
- Supports Microsoft Office 2003 and later
Supported Instruments
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 64-bit, Version 1809 or later
- Computer Hardware
- Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- Display Resolution
- 1920 x 1080 recommended
- Data Exports to Microsoft Office Applications
- Supports Microsoft Office 2003 and later
Supported Instruments
System Requirements
Computer Operating System
- Windows 10 64-bit, Version 1809 or later
Computer Hardware
- Windows 10
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
Display Resolution
- 1920x1080 recommended
Data Exports to Microsoft Office Applications
- Supports Microsoft Office 2003 and later
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Supported Instruments
- B29xxA Series, B2961A/62A, E3600/E36100/ E36200 Series, N5700 Series, N6700A/B/C, N6701A/C, N6702A/C, N6705A/B/C, N6785A, N6786A, N6900 Series, N7900 Series, N8700 Series, N8900 Series, RP7900 Series
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
System Requirements
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10
Prerequisites
Supported Instruments
- N6791A, N6792A, E36231A, E36232A, E36233A and E36234A
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10
Prerequisites
Supported Instruments
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10
Prerequisites
Supported Instruments
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10