What are you looking for?
BenchVue Complete Control Collection Download
BenchVue software apps connect to over 700 Keysight instruments and counting. View all currently supported Keysight instruments.
Release Date | Version | Version Description |
---|---|---|
2024-07-12 | 2024 | This version includes BenchVue Platform version 2023 Update 3 and an updated version of Standalone and Non-standalone apps compatible with Windows 11. |
Release Date | Version |
---|---|
2024-07-12 | 2024 |
Version Description |
---|
This version includes BenchVue Platform version 2023 Update 3 and an updated version of Standalone and Non-standalone apps compatible with Windows 11. |
Operating System
- Windows 10: Home, Pro, Enterprise or Edu, 64-bit
- Windows 11
Prerequisites
- Processor: Intel Core i5 (or equivalent)
- RAM: 16 GB
- Storage Drive: 20 GB free hard disk space
- Display Resolution: 1920x1080 recommended
Supported Instruments
Licensing
- Requires a License
Supporting Documentation
How to Install
- Choose between Web Installer and Offline Installer based on your installation needs.
Web Installer (also known as Online Installer):
- We recommend Web Installer for faster and bandwidth-efficient installation. You do not need to download and run Offline Installer if you are using Web Installer.
- Click the Download Web Installer button.
- Double-click on downloaded software file to run the installer.
Offline Installer:
- The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size.
- Click the Download Offline Installer button.
- Locate the downloaded ZIP file, right-click on it, and select Extract All. Follow the on-screen instructions to extract the files, which will be placed in the same directory as the ZIP file.
- Navigate to the directory where the extracted files are located, then double-click on the installer to commence the software installation.
- For detailed installation guidance, refer to the ReadMe file named ReadMe_First.txt included with the download.
Operating System
- Windows 10: Home, Pro, Enterprise or Edu, 64-bit
Prerequisites
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 20 GB free hard disk space
- Display Resolution: 1920x1080 recommended
Supported Instruments
Licensing
- Requires a License
Supporting Documentation
How to Install
- Choose between Web Installer and Offline Installer based on your installation needs.
Web Installer (also known as Online Installer):
- We recommend Web Installer for faster and bandwidth-efficient installation. You do not need to download and run Offline Installer if you are using Web Installer.
- Click the Download Web Installer button.
- Double-click on downloaded software file to run the installer.
Offline Installer:
- The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size.
- Click the Download Offline Installer button.
- Locate the downloaded ZIP file, right-click on it, and select Extract All. Follow the on-screen instructions to extract the files, which will be placed in the same directory as the ZIP file.
- Navigate to the directory where the extracted files are located, then double-click on the installer to commence the software installation.
- For detailed installation guidance, refer to the ReadMe file named ReadMe_First.txt included with the download.
Operating System
- Windows 10: Home, Pro, Enterprise or Edu, 64-bit
Prerequisites
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 20 GB free hard disk space
- Display Resolution: 1920x1080 recommended
Supported Instruments
Licensing
- Requires a License
Supporting Documentation
How to Install
- Choose between Web Installer and Offline Installer based on your installation needs.
Web Installer (also known as Online Installer):
- We recommend Web Installer for faster and bandwidth-efficient installation. You do not need to download and run Offline Installer if you are using Web Installer.
- Click the Download Web Installer button.
- Double-click on downloaded software file to run the installer.
Offline Installer:
- The offline installer serves as a solution for situations where internet connectivity is unavailable. Please note that it is notably larger in size.
- Click the Download Offline Installer button.
- Locate the downloaded ZIP file, right-click on it, and select Extract All. Follow the on-screen instructions to extract the files, which will be placed in the same directory as the ZIP file.
- Navigate to the directory where the extracted files are located, then double-click on the installer to commence the software installation.
- For detailed installation guidance, refer to the ReadMe file named ReadMe_First.txt included with the download.
- NOTE: PathWave BenchVue standalone applications runs only on Windows 10 (64- bit) only.
System Requirements
PathWave BenchVue standalone apps:
- Operating Systems (64 bit): Windows 10, version 1809 or later
- Processor: Intel Core i5 (or equivalent)
- RAM: 8 GB
- Storage Drive: 900 MB free space for Windows
- 1920x1080 display resolution recommended
- Microsoft Windows 10: 32-bit & 64-bit
- Processor: 1 GHz or faster (2 GHz or greater recommended)
- RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Prerequisites
- Not required
Supported Instruments
- Recommended Installer: Use the BenchVue Install Wizard (internet connection required) for the best installation experience: www.keysight.com/find/BenchVueInstallationWizard
- Use the Download button below to install only the application software without pre-requisites or other packages.
System Requirements
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- 8.1
- Windows 10
Prerequisites
Supported Instruments
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- 8.1
- Windows 10
Prerequisites
Supported Instruments
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10
Prerequisites
Supported Instruments
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10
Prerequisites
Supported Instruments
Microsoft Windows 10: 32-bit & 64-bit (Professional, Enterprise, Education, Home versions);
Microsoft Windows 8 & 8.1: 32-bit & 64-bit (Professional, Enterprise, Core);
Microsoft Windows 7: SP1 and later 32-bit & 64-bit (Professional, Enterprise, Ultimate, Home Basic, Home Premium)
Processor: 1 GHz or faster (2 GHz or greater recommended)
RAM: 1 GB (32-bit) or 2 GB (64-bit) (3 GB or greater recommended)
How to Download
- Click the Download button.
- Save or run the installer.
How to Install
Double-click on downloaded software file to run the installer.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows 8, 8.1
- Windows 10