What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Power Cords for the United States and Canada
125V Power Cords for the United States and Canada | |||||||
---|---|---|---|---|---|---|---|
Part # | Male Plug Cap (Orientation) | Female Connector (Orientation) | Image | Overall Length | Color (Part #) | Rated Voltage (ac) | Rated Current (A) |
8120-6825 | NEMA 5-15P (Straight) | IEC 60320-1 C13 (Straight) | 2.5 meters | Black | 125 | 10 | |
8121-1609 | NEMA 5-15P (Straight) | IEC 60320-1 C13 (90 Degree) | 2.5 meters | Black | 125 | 10 | |
8120-8767 | NEMA 5-15P (Straight) | IEC 60320-1 C13 (Straight) | 2.0 meters | Quartz Grey | 125 | 6 | |
8120-1992 | NEMA 5-15P (Straight) | IEC 60320-1 C13 (Straight) | 2.4 meters | Black | 125 | 10 | |
8120-1378 | NEMA 5-15P (Straight) | IEC 60320-1 C13 (Straight) | 2.3 meters | Jade Grey | 125 | 10 | |
8120-5337 | NEMA 5-15P (Straight) | IEC 60320-1 C15 (Straight) | 2.5 meters | Black | 125 | 10 | |
8120-5395 | NEMA 5-15P (Straight) | IEC 60320-1 C15 (90 Degree) | 2.5 meters | Black | 125 | 10 | |
8121-1031 | NEMA 5-15P (Straight) | IEC 60320-1 C5 (Straight) | 1.5 meters | Black | 250 | 7 | |
8120-8330 | NEMA 1-15P (Straight) | IEC 320-1 C7 (Straight) | 1.8 meters | Quartz Grey | 125 | 2.5 | |
8120-6313 | NEMA 1-15P (Straight) | IEC 320-1 C7 (Straight) | 1.8 meters | Black | 125 | 2.5 | |
8121-3446 | NEMA 5-15P (Straight) | IEC 60320-1 C13 (Straight) | 2.5 meters | Black | 125 | 13 |
250V Power Cords for the United States and Canada | |||||||
---|---|---|---|---|---|---|---|
Part # | Male Plug Cap (Orientation) | Female Connector (Orientation) | Image | Overall Length | Color (Part #) | Rated Voltage (ac) | Rated Current (A) |
8121-1608 | NEMA 6-15P (Straight) | IEC 60320-1 C13 (90 Degree) | 2.3 meters | Black | 250 | 10 | |
8120-3996 | NEMA 6-15P (Straight) | IEC 60320-1 C13 (Straight) | 2.3 meters | Black | 250 | 10 | |
8120-5338 | NEMA 6-15P (Straight) | IEC 60320-1 C15 (Straight) | 2.5 meters | Black | 250 | 10 | |
8120-5396 | NEMA 6-15P (Straight) | IEC 60320-1 C15 (90 Degree) | 2.5 meters | Black | 250 | 10 | |
8121-1661 | IEC 60320-1 C20 (Straight) | IEC 60320-1 C13 (Straight) | 4.4 meters | Black | 250 | 10 |