What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
85052B Standard Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm
Characterize the systematic errors of network analyzers in the 3.5-mm interface; includes connector gauges
85052B Standard Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm
Starting from US$ 20,006
HIGHLIGHTS
- DC to 26.5 GHz frequency range
- Calibration standards to perform full two-port calibration
- Torque wrenches for properly connecting standards
- Adapters to change the gender of the test port
- Commercial calibration certificate
The Keysight 85052B mechanical calibration kit contains precision standard devices to characterize the systematic errors of Keysight network analyzers in the 3.5 mm interface. This kit also contains adapters to change the gender of the test port, connector gauges for verifying and maintaining the connector interface, and a torque wrench for proper connection.
Interested in a 85052B?
Featured Resources for 85052B Standard Mechanical Calibration Kit, DC to 26.5 GHz, 3.5 mm
Want help or have questions?