The KS8000B PathWave Test Automation Deployment System provides a lower cost, scaled down version of the full KS8400B PathWave Test Automation Developers System that is ideal for production and other high volume deployments.  Easily extensible to integrate custom Operator UIs and results storage systems.

We recommend updating to version 9.21 or above to address security vulnerability CVE-2023-1967

Choose a Platform :

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Free Trial
Release Date Version Version Description
2025-02-06 9.27.1 TestAutomation.Deployment.64.9.27.1+ca9893c4.exe
Release Date Version
2025-02-06 9.27.1
Version Description
TestAutomation.Deployment.64.9.27.1+ca9893c4.exe

Highlights of PathWave Test Automation Deployment 9.27.1:

  • Various bug fixes and performance improvements

Full Release Notes:

OpenTAP Release Highlights

How to Download

  1. Click the Download Button
  2. Save or run the installer

Note: Download is for 64-bit version only. Please contact Keysight to request 32-bit installer. 

 

How to Install

  1. Double-click the .exe file to run the installer

It is recommended that you run the installer with Administrator or Elevated permissions.
 

Licensing

  • Requires a License

Installs on: PC

Operating System

  • Windows 10
  • Windows 11

Prerequisites

  • Information Not Available
India