Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
PNA-X Network Analyzers : Discontinued & Obsolete
PNA-X Network Analyzers
Keine Filter verfügbar
Filter & Sort
16 Results
Sortieren nach
Im Fokus
Alphabetisch
Neueste (Datum)
PNA-X Network Analyzers
Keine Filter verfügbar
PNA Network Analyzers
PNA-X Network Analyzers
16
16
1
1
1
1
2
8
2
1
6
6
3
7
9
16
Sortieren nach
Alphabetisch
Neueste (Datum)
Angezeigt: 1 - 12 von 16
Sortieren nach:
Im Fokus
Alphabetisch
Neueste (Datum)
N5247B PNA-X Microwave Network Analyzer, 900 Hz / 10 MHz to 67 GHz
Number of Built-In Ports
2
4
Maximum Frequency
67 GHz
Number of Internal Sources
up to 3
VNA Series
PNA-X
VNA Type
Benchtop
N5245B PNA-X Microwave Network Analyzer, 900 Hz / 10 MHz to 50 GHz
Number of Built-In Ports
2
4
Maximum Frequency
50 GHz
Number of Internal Sources
up to 3
VNA Series
PNA-X
VNA Type
Benchtop
PNA-X Mikrowellen-Netzwerkanalysator N5249B, 900 Hz/10 MHz bis 8,5 GHz
Number of Built-In Ports
2
4
Maximum Frequency
8.5 GHz
Number of Internal Sources
up to 3
VNA Series
PNA-X
VNA Type
Benchtop
PNA-X Mikrowellen-Netzwerkanalysator N5244B, 900 Hz/10 MHz bis 43,5 GHz
Number of Built-In Ports
2
4
Maximum Frequency
43.5 GHz
Number of Internal Sources
up to 3
VNA Series
PNA-X
VNA Type
Benchtop
PNA-X Mikrowellen-Netzwerkanalysator N5242B, 900 Hz/10 MHz bis 26,5 GHz
Number of Built-In Ports
2
4
Maximum Frequency
26.5 GHz
Number of Internal Sources
up to 3
VNA Series
PNA-X
VNA Type
Benchtop
PNA-X Mikrowellen-Netzwerkanalysator N5241B, 900 Hz/10 MHz bis 13,5 GHz
Number of Built-In Ports
2
4
Maximum Frequency
13.5 GHz
Number of Internal Sources
up to 3
VNA Series
PNA-X
VNA Type
Benchtop
PNA-X Messempfänger N5264B für Antennentests
Number of Built-In Ports
2
4
Maximum Frequency
18 GHz
Number of Internal Sources
0
VNA Series
PNA-X
VNA Type
Benchtop
NA5202A PNA-X Pro Vector Network Analyzer
Number of Built-In Ports
2
4
Maximum Frequency
50 GHz
Number of Internal Sources
up to 4
VNA Series
PNA-X Most Advanced and Flexible
VNA Type
Benchtop
NA5204A PNA-X Pro Vector Network Analyzer
Number of Built-In Ports
2
4
Maximum Frequency
50 GHz
Number of Internal Sources
up to 4
VNA Series
PNA-X Most Advanced and Flexible
VNA Type
Benchtop
NA5205A PNA-X Pro Vector Network Analyzer
Number of Built-In Ports
2
4
Maximum Frequency
50 GHz
Number of Internal Sources
up to 4
VNA Series
PNA-X Most Advanced and Flexible
VNA Type
Benchtop
Charakterisierung von Frequenzumrichtern mit frequenzmoduliertem breitbandigem Signal N5245BQ
Number of Built-In Ports
2
4
Maximum Frequency
50 GHz
Number of Internal Sources
2
VNA Series
PNA-X Most Advanced and Flexible
VNA Type
Benchtop
Lösung N5245BM zur Charakterisierung von aktiven Bauteilen bis zu 50 GHz für 5G
Number of Built-In Ports
2
4
Maximum Frequency
50 GHz
Number of Internal Sources
2
VNA Series
PNA-X Most Advanced and Flexible
VNA Type
Benchtop
Angezeigt: 1 - 12 von 16
No information available
No information available
Select up to 6 products
Compare ()
Prev
Next