Choose a country or area to see content specific to your location
All Universal Serial Bus (USB) products require USB-IF-authorized compliance testing for USB4 certification to ensure seamless interoperability. Follow the USB Type-C Thunderbolt Alternate Mode Electrical Host / Device Compliance Test Specification to ensure that you transmit your signal correctly. Testing a USB4 transmitter requires a high-performance real-time oscilloscope to capture and analyze transmitted patterns.
For USB4 transmitter test, an oscilloscope with a sampling rate of 50 GSa/s or greater on two channels simultaneously and 50 M samples of memory per channel is needed. New measurements for jitter, phase, and slew rate complicate testing, with short and long-channel test cases demanding additional setups. Compliance test software automates the test process and provides reports of test results, including analysis to show the pass or fail margins for each test.
How to Test USB4 Transmitter Compliance
Extend the cable length of your test fixtures using this 1-m, flexible coax cable assembly with 2.92-mm (m) connectors
Bandwidth | |
Type |
|
Probe Type |
How to Test USB4 Transmitter Compliance
The UXR0592B is the 59 GHz, 2 channel, Infiniium UXR-Series real-time oscilloscope
Bandwidth | 59 GHz |
Max Memory Depth | 2 Gpts |
Max Sample Rate | 256 GSa/s |
Type |
|
How to Test USB4 Transmitter Compliance
Use the N7019A to access all your Type-C signals in a live link. The acquired signals can be used for debug or decoded with USB-PD, USB 2.0, USB 3.2, or USB4 Protocol Decode Software.
Debug & Analysis Software |
|
Connectivity & Usability Software |
|
Compliance Test Applications | none |
Select Oscilloscope Series |
|
Software Type | |
Applications | |
Compatible Instruments |
How to Test USB4 Transmitter Compliance
Use the USB 4 software to test, debug and characterize your designs. It automates the oscilloscope for each test and generates a HTML report. The software reports the margin analysis with pass or fail status.
Debug & Analysis Software |
|
Connectivity & Usability Software |
|
Compliance Test Applications | USB |
Select Oscilloscope Series |
|
Software Type | |
Applications | |
Compatible Instruments |
Additional resources for USB4 transmitter compliance test
Conformance testing for electrical Ethernet links require bit error rate and forward error correction testing using a bit error ratio tester and high-bandwidth oscilloscopes. Learn how to prove receiver interoperability and conformance to IEEE and OIF specifications at 53 GBd PAM4 signaling using receiver compliance test tools to automate the process.
Learn more
Ensuring operation and interoperability of fifth-generation dual data rate (DDR5) devices to JEDEC standards requires the device under test to pass receiver compliance. Learn how to characterize your DDR5 receiver, calibrate your stress signal, and test for DDR5 compliance.
Learn more
Verifying Peripheral Component Interconnect Express (PCIe) receiver compliance involves testing the PCIe® 5.0 device's receiver performance with a bit error ratio tester. Learn how to calibrate your stress signal and test for PCIe 5.0 receiver compliance with automated test tools.
Learn more
Need help finding the right solution for you?