PXI Digital to Analog Converters
Keysight's PXI digital to analog converters and V/I sources provide multiple voltage and current output channels.
Keysight’s PXI digital to analog converters and V/I sources are capable of supplying high and low voltages levels as well as source currents on one or multiple channels.
Equipped with the ability of supplying a wide range of voltage and current levels, the modules suit perfectly for the automotive industry where high input voltage or current ranges comes as a very common requirement for functional testing.
For a complete list of PXI instruments, please visit Keysight PXI Instrument pages.
Learn more about Keysight Modular Instruments
Find the Model that's Right for You
Already own one of these products?
Visit Technical Support
Prev
The M9185A is a fully independent, isolated D/A converter that is capable of supplying high voltage levels in parallel of up to eight or sixteen channels.
M9186A is a two-slot V/I source that allows you to source a voltage and measure the resultant current, or source a current and measure the resultant voltage.
The M9188A is a PXI based Dynamic Digital to Analog Converter which has 16 simultaneous channels capable of supplying stimulus waveform signals at high voltages.
Next
Protect Your Innovation Investment
Featured Resources for the PXI Digital to Analog Converters
Want help or have questions?