Keysight’s automotive radar solutions provide immediate access to a series of different standards and tests:

  • Validate your designs for higher frequencies, wider bandwidths, better resolution, and multiple targets.
  • Execute specific test cases across different standards with recommended tests and hardware configurations.
  • Automate your complex calibration and test setup for interference test with our powerful software.

Confidently Accelerate Your Radar Target Test Setups in the Lab or End-of-Line (EOL)

For the radar target simulator test setup, among the challenges, especially when conducted over-the-air (OTA), is accurately simulating the radar-cross-section (RCS). The entire path will contain losses and mismatches that impact accuracy. As a solution, the E8719A target simulator OTA calibration feature provides a highly repeatable, metrology driven automated routine leveraging the small palm-size U9361M Receiver Calibrator as a known calibrated source to perform the OTA calibration. The measured losses can then be fed back into the RTS where adjustments can be made to ensure a well calibrated path for the overall radar target test.

Find the Model that's Right for You

Already own one of these products? Visit Technical Support

Featured Resources for the Automotive Radar Test Solutions

Want help or have questions?